85 V Dual Common Anode Switching Diode

Favorite

Overview

This Common Anode Switching Diode is designed for use in ultra high speed switching applications. This device is housed in the SOT-523 package, which is designed for low power surface mount applications, where board space is at a premium.

  • This Device is Pb-Free, Halogen Free/BFR Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Reference Price

BAW56T

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-523

1

260

REEL

3000

N

Common Anode

85

1.25

2

0.15

4

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :